![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/01/015063-LEGRAND-1000.jpg)
Legrand 63A Type aM HRC Cylindrical Cartridge Fuse without Indicator 22mm x 58mm
Legrand
Legrand 63A Type aM HRC Cylindrical Cartridge Fuse without Indicator 22mm x 58mm
REF. 015063
EAN.
3245060150631
£6.46
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 22 mm |
---|---|
Size | 22x58 mm |
Voltage type | AC/DC |
Depth | 58 mm |
Rated voltage | 500 V |
Utilization category | aM (switchgear protection) |
Rated current | 63 A |
Type of fuse status indicator | Other |
---|---|
Rated operating frequency | 42-62 Hz |
Breaking capacity | 120 kA |
Power loss at rated current | 6.3 W |
Model | Ceramic fuse |
Operating / setting temperature | -25-40 °C |
Storage temperature | -40-70 °C |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION