![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/01/016335-LEGRAND-1000.jpg)
Legrand 63A Type gG HRC Blade Type Cartridge Fuse with Indicator Size 00
Legrand
Legrand 63A Type gG HRC Blade Type Cartridge Fuse with Indicator Size 00
REF. 016335
EAN.
3245060163358
£17.46
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Fuse construction type according to IEC 60269 | NH00 |
---|---|
Voltage type | AC/DC |
Rated current | 63 A |
Rated voltage AC | 500 V |
Rated voltage DC | 48 V |
---|---|
Utilization category | gG (cable protection/equipment protection) |
Type of fuse status indicator | Top fuse status indicator |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION