Acquia Team testing14 Skip to main content
Logo print

Legrand 6A Type aM Cylindrical Cartridge Fuse without Indicator 8mm x 32mm

Legrand

Legrand 6A Type aM Cylindrical Cartridge Fuse without Indicator 8mm x 32mm

REF. 012006 EAN. 3245060120061
£1.97 / 1 piece Product available in 10 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 8.5 mm
Size 8x32 mm
Voltage type AC/DC
Depth 31.5 mm
Rated voltage 400 V
Utilization category aM (switchgear protection)
Rated current 6 A
Type of fuse status indicator Other
Rated operating frequency 42-62 Hz
Breaking capacity 20 kA
Power loss at rated current 0.83 W
Model Ceramic fuse
Operating / setting temperature -25-40 °C
Storage temperature -40-70 °C

Documents

1 document
Technical Sheet
F00188EN-08.pdf pdf (2.04 Mo)
1 document
Catalogue page

5th July 2024.9