![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/037402-LEGRAND-1000.jpg)
Legrand Asymmetrical DIN Rail 15mm x 2m
Accessories Atlantic & Marina
Legrand
Legrand Asymmetrical DIN Rail 15mm x 2m
REF. 037402
EAN.
3245060374020
£13.35
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | G-rail |
---|---|
Material | Steel |
Surface protection | Chromated |
Punch shape | None |
Material thickness | 1.5 mm |
---|---|
Length | 2000 mm |
Height | 15 mm |
Documents
1 document
Catalogue page
1 document
3D Autocad
SELECT AN ACTION