Acquia Team testing14 Skip to main content
Logo print

Legrand Asymmetrical DIN Rail 7.5mm x 2m

Accessories Atlantic & Marina Legrand

Legrand Asymmetrical DIN Rail 7.5mm x 2m

REF. 037404 EAN. 3245060374044
£7.00 / 1 piece Product available in 10 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model DIN rail (top hat rail) 35/7.5 mm
Material Steel
Surface protection Chromated
Punch shape None
Material thickness 1 mm
Length 2000 mm
Height 7.5 mm

Documents

1 document

5th July 2024.9