![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/413090-LEGRAND-1000.jpg)
Legrand Bell Transformer 230V 8V AC 4VA
MODULAR TRANSFORMERS
Legrand
Legrand Bell Transformer 230V 8V AC 4VA
REF. 413090
EAN.
3245064130905
£48.25
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Primary voltage | 230 V |
---|---|
Secondary voltage 1 | 8 V |
Secondary amperage 1 | 0.5 A |
Max. output power | 4 W |
Type of transformer | Standard bell ringing transformer |
Surface mounting | Yes |
Flush-mounted installation | Yes |
Modular version | Yes |
Length | 36 mm |
---|---|
Width | 66 mm |
Height | 84 mm |
Width in number of modular spacings | 2 |
Short-circuit protected | Yes |
Temperature protection | Yes |
With on/off switch | No |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
3D Autocad
1 document
Agreement
NF-650676A-A1
(0.12 Mo)
SELECT AN ACTION