![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/00/001665-LEGRAND-1000.jpg)
Legrand Blanking Plate 18 Module Grey
Legrand
Legrand Blanking Plate 18 Module Grey
REF. 001665
EAN.
3245060016654
Discount family : C61
£5.09
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Depth | 12.3 mm |
---|---|
Material | Plastic |
Surface protection | Untreated |
Colour | Grey |
RAL-number | 7035 |
Width | 323.5 mm |
Width in number of modular spacings | 18 |
---|---|
Height | 58.3 mm |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Halogen free | No |
Documents
2 documents
Workshop book
Workshop book
1 document
Catalogue page
SELECT AN ACTION