![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/036450_pw_94787.jpg)
Legrand Cage Nut M6
Legrand
Legrand Cage Nut M6
REF. 036452
EAN.
3245060364526
£0.45
/
1 piece
Product available in
20 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Surface protection | Galvanic/electrolytic zinc plated |
Thread size (metric) | 6 |
Suitable for plate thickness | 2.5 mm |
---|---|
With grounding connection | No |
Documents
1 document
Catalogue page
SELECT AN ACTION