![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/034747-LEGRAND-1000.jpg)
Legrand CBL Z 5.5mm x 19mm Self-Drilling Tapping Screw
Legrand
Legrand CBL Z 5.5mm x 19mm Self-Drilling Tapping Screw
REF. 034747
EAN.
3245060347475
£0.27
/
1 piece
Product available in
100 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
Thread size (metric) | 5.5 |
Thread diameter | 6.3 mm |
Length | 19 mm |
Thread moulding | Thread-forming |
---|---|
Self boring | Yes |
Head form | Button head |
Screwing system | Phillips |
Hardened | No |
Documents
1 document
Catalogue page
SELECT AN ACTION