![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-FTPEB-WEB-GEN-R.jpg)
Legrand Chequer Plate Floor Trunking End Stop 300mm x 100mm
Legrand
Legrand Chequer Plate Floor Trunking End Stop 300mm x 100mm
REF. FTPEB124
EAN.
5012774139195
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 300 mm |
---|---|
Height | 100 mm |
Suitable for subfloor duct overhead open | No |
Suitable for subfloor duct countersunk (closed) | No |
---|---|
Suitable for subfloor duct overhead closed | Yes |
Levelling range | 0-0 mm |
Documents
1 document
Catalogue page
SELECT AN ACTION