![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/037365_pw_92820.jpg)
Legrand Clamp Type Copper Bar Connector
DISTRIBUTION ACCESSORIES
Legrand
Legrand Clamp Type Copper Bar Connector
REF. 037365
EAN.
3245060373658
£1.09
/
1 piece
Product available in
100 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Busbar thickness | 4-4 mm |
---|---|
Busbar width | 12-12 mm |
Suitable for | Flat rail |
Max. conductor cross section | 10 mm² |
Max. rated operation current Ie | 160 A |
---|---|
Suitable for round conductor connection | Yes |
Suitable for sector conductor connection | Yes |
Suitable for strip conductor connection | No |
Documents
1 document
Catalogue page
SELECT AN ACTION