![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/037434-LEGRAND-1000.jpg)
Legrand Copper Connector Bar 18mm x 4mm x 990mm
DISTRIBUTION ACCESSORIES
Legrand
Legrand Copper Connector Bar 18mm x 4mm x 990mm
REF. 037434
EAN.
3245060374341
£58.33
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current In | 200 A |
---|---|
Model | Flat |
Length | 990 mm |
Width | 4 mm |
Height | 18 mm |
---|---|
Flexible | No |
Surface protection | Untreated |
Documents
1 document
Catalogue page
SELECT AN ACTION