Skip to main content
Logo print

Legrand Copper Connector Bar 32mm x 5mm x 1750mm

DISTRIBUTION ACCESSORIES Legrand

Legrand Copper Connector Bar 32mm x 5mm x 1750mm

REF. 037419 EAN. 3245060374198
£191.83 / 1 piece Product available in 4 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated current In 400 A
Model Flat
Length 1750 mm
Width 5 mm
Height 32 mm
Flexible No
Surface protection Untreated

Documents

1 document