![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/036478_pw_94791.jpg)
Legrand DIN Rail Fixing Accessory for M6 Screw
Legrand
Legrand DIN Rail Fixing Accessory for M6 Screw
REF. 036479
EAN.
3245060364793
£2.41
/
1 piece
Product available in
100 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Fastening parts/-set |
---|---|
Width | 12 mm |
Height | 45 mm |
---|---|
Depth | 15 mm |
Documents
1 document
Catalogue page
SELECT AN ACTION