![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/037437-LEGRAND-1000.jpg)
Legrand Distribution Block 1 Pole Support for Bars 15mm to 25mm
Legrand
Legrand Distribution Block 1 Pole Support for Bars 15mm to 25mm
REF. 037437
EAN.
3245060374372
£10.47
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Width | 18 mm |
Height | 75 mm |
Depth | 53 mm |
Material | Plastic |
---|---|
Colour | Black |
RAL-number | 9017 |
Documents
1 document
Catalogue page
SELECT AN ACTION