![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/035309-LEGRAND-1000.jpg)
Legrand Enclosure 150W Resistance Heater
Thermal management industrial enclosures
Legrand
Legrand Enclosure 150W Resistance Heater
REF. 035309
EAN.
3245060353094
£194.30
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated power | 150 W |
---|---|
Operating voltage AC 50 Hz | 120-240 V |
Operating voltage AC 60 Hz | 120-240 V |
Operating voltage DC | 120-240 V |
Voltage type | AC/DC |
With fan | No |
With room temperature controller | No |
---|---|
Continuous heating power at 10 °C | 150 W |
Width | 60 mm |
Height | 150 mm |
Depth | 90 mm |
Degree of protection (IP) | IP20 |
Documents
1 document
Catalogue page
SELECT AN ACTION