![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/035306-LEGRAND-1000.jpg)
Legrand Enclosure 20W Resistance Heater
Thermal management industrial enclosures
Legrand
Legrand Enclosure 20W Resistance Heater
REF. 035306
EAN.
3245060353063
£94.46
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated power | 20 W |
---|---|
Operating voltage AC 50 Hz | 120-240 V |
Operating voltage AC 60 Hz | 120-240 V |
Operating voltage DC | 120-240 V |
Voltage type | AC/DC |
With fan | No |
With room temperature controller | No |
---|---|
Continuous heating power at 10 °C | 20 W |
Width | 38 mm |
Height | 98 mm |
Depth | 75 mm |
Degree of protection (IP) | IP20 |
Documents
1 document
Catalogue page
SELECT AN ACTION