Acquia Team testing14 Skip to main content
Logo print

Legrand Enclosure Earth Braid 6mm²

Accessories Atlantic Legrand

Legrand Enclosure Earth Braid 6mm²

REF. 034795 EAN. 3245060347956
£3.16 / 1 piece Product available in 20 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Conductor material Copper
Conductor surface Tinned
Nominal cross section conductor 6 mm²
Conductor category Class 5 = flexible
Shape of conductor Flat
Braided Yes
Cable width approx. 12 mm
Length 200 mm
Insulated No
With connecting lugs No
Connection lugs drilled Yes
With cable lugs No

Documents

1 document
1 document
Product Environmental Profile
LGRP-00279-V01.01-EN.pdf pdf (1.01 Mo)

5th July 2024.9