Acquia Team testing14 Skip to main content
Logo print

Legrand Enclosure Green/Yellow Wire for Protective Conductor 6mm²

Legrand

Legrand Enclosure Green/Yellow Wire for Protective Conductor 6mm²

REF. 036395 EAN. 3245060363956
£3.26 / 1 piece Product available in 20 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Conductor material Other
Nominal cross section conductor 6 mm²
Conductor category Class 2 = stranded
Shape of conductor Round
Braided No
Length 200 mm
Insulated Yes
With connecting lugs No
Connection lugs drilled No
With cable lugs Yes

Documents

1 document

5th July 2024.9