![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/036360-LEGRAND-1000.jpg)
Legrand Enclosure Insulated Internal Door 441mm x 336mm
Legrand
Legrand Enclosure Insulated Internal Door 441mm x 336mm
REF. 036360
EAN.
3245060363604
£119.59
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Inner door |
---|---|
Version as glazed door | No |
Version as door for disconnecting switch interlocking | No |
Width | 400 mm |
Height | 500 mm |
Depth | 36 mm |
EMC-version | No |
---|---|
Material | Plastic |
Surface finishing | Untreated |
Colour | Grey |
Degree of protection (IP) | IP20 |
Documents
1 document
Instruction manual
2 documents
Catalogue page
Catalogue chart
1 document
3D Autocad
SELECT AN ACTION