Legrand Enclosure Metallic Internal Door 734mm x 548mm
Legrand
Legrand Enclosure Metallic Internal Door 734mm x 548mm
REF. 036319
EAN.
3414970795113
£241.60
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Inner door |
---|---|
Version as glazed door | No |
Version as door for disconnecting switch interlocking | No |
Width | 548 mm |
Height | 734 mm |
Depth | 17 mm |
EMC-version | No |
---|---|
Material | Steel |
Surface finishing | Powder coating |
Colour | Grey |
Degree of protection (IP) | IP20 |
Documents
1 document
Instruction manual
2 documents
Catalogue page
Catalogue chart
1 document
3D Autocad
SELECT AN ACTION