![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-433003-WEB-F.jpg)
Legrand Enclosure Modular Chassis 3 Rows of 16 Modules 600mm x 400mm
Accessories Atlantic & Marina
Legrand
Legrand Enclosure Modular Chassis 3 Rows of 16 Modules 600mm x 400mm
REF. 433003
EAN.
3414971980310
£210.60
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 600 mm |
---|---|
Width | 400 mm |
Depth | 85 mm |
Number of DIN-rails | 3 |
Number of modular spacings per DIN-rail | 16 |
Type of covering | Viewing window |
---|---|
With N-PE clamp | No |
With cover | Yes |
With mounting plate | No |
Documents
3 documents
Technical Sheet
Technical Sheet
Technical Sheet
1 document
3D Autocad
SELECT AN ACTION