![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/036064-LEGRAND-1000.jpg)
Legrand Enclosure Mounting Plate Plain 1156mm x 756mm
Accessories Atlantic & Marina
Legrand
Legrand Enclosure Mounting Plate Plain 1156mm x 756mm
REF. 036064
EAN.
3245060360641
£167.15
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 1200 mm |
---|---|
Width | 800 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |
Halogen free | Yes |
Documents
2 documents
Catalogue page
Catalogue chart
1 document
3D Autocad
1 document
Product Environmental Profile
SELECT AN ACTION