![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/036049-LEGRAND-1000.jpg)
Legrand Enclosure Mounting Plate Plain 275mm x 192mm
Accessories Marina
Legrand
Legrand Enclosure Mounting Plate Plain 275mm x 192mm
REF. 036049
EAN.
3245060360498
£14.42
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 300 mm |
---|---|
Width | 220 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |
Halogen free | Yes |
Documents
2 documents
Catalogue page
Catalogue chart
1 document
3D Autocad
SELECT AN ACTION