Legrand Enclosure Ventilation Gland 30.5mm Diameter
Thermal management industrial enclosures
Legrand
Legrand Enclosure Ventilation Gland 30.5mm Diameter
REF. 036579
EAN.
3245060365790
£11.90
/
1 piece
Product available in
2 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for enclosure building depth | 40 mm |
---|---|
Width | 50 mm |
Height | 75 mm |
For max. number of fans | 2 |
Material | Plastic |
Surface finishing | Untreated |
---|---|
With built-in filter | No |
Mounting method | Other |
Degree of protection (IP) | IP44 |
Documents
1 document
Catalogue page
1 document
3D Autocad
SELECT AN ACTION