Legrand Enclosure Ventilator Fan Kit Spacer 250mm x 250mm
Legrand
Legrand Enclosure Ventilator Fan Kit Spacer 250mm x 250mm
REF. 034889
EAN.
3245060348892
£17.09
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Distance piece |
---|---|
Width | 250 mm |
Height | 250 mm |
---|---|
Depth | 24.5 mm |
Documents
1 document
Instruction manual
1 document
Catalogue page
SELECT AN ACTION