![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/TC/LG-TC1279-125-30A-WEB-R.jpg)
Legrand Fibre Raceway 30° Inside Vertical Elbow with Cover 220mm x 100mm
Legrand
Legrand Fibre Raceway 30° Inside Vertical Elbow with Cover 220mm x 100mm
REF. TC1279-125-30A
EAN.
9316043223643
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Change of direction | Vertically rising |
---|---|
Angle | 30° |
Construction type | Bend rigid |
Bend model | Smooth bend |
With cover | Yes |
Cable tray height | 100 mm |
Cable tray width | 220 mm |
Material thickness | 3 mm |
Side perforation | No |
Bottom perforation | No |
NATO-mounting holes | No |
---|---|
Model | Without connector |
Suitable for circuit integrity | No |
Material | Plastic |
Stainless steel, pickled | No |
Material quality | Other |
Colour | Yellow |
RAL-number | 1018 |
Halogen free | Yes |
Documents
1 document
Technical Sheet
SELECT AN ACTION