Acquia Team testing14 Skip to main content
Logo print

Legrand Fibre Raceway 90° Horizontal Elbow with Cover 300mm x 100mm

Legrand

Legrand Fibre Raceway 90° Horizontal Elbow with Cover 300mm x 100mm

REF. TC1279-387A EAN. 9316043315089
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Change of direction Horizontal
Angle 90°
Construction type Bend rigid
Bend model Smooth bend
With cover Yes
Cable tray height 100 mm
Cable tray width 300 mm
Material thickness 3 mm
Side perforation No
Bottom perforation No
NATO-mounting holes No
Model Without connector
Suitable for circuit integrity No
Material Plastic
Stainless steel, pickled No
Material quality Other
Colour Yellow
RAL-number 1018
Halogen free Yes

Documents

1 document
Technical Sheet
EN-TC1279-387A.pdf pdf (0.22 Mo)

5th July 2024.9