![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/TC/LG-TC1279-472KIT-WEB-R.jpg)
Legrand Fibre Raceway ADC 6" Brand Adaptor Kit 100mm x 100mm
Legrand
Legrand Fibre Raceway ADC 6" Brand Adaptor Kit 100mm x 100mm
REF. TC1279-472KIT
EAN.
9316043336237
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 100 mm |
---|---|
Width (big) | 100 mm |
Width (small) | 100 mm |
Construction type | Reducing to the right |
Model | Without connector |
Suitable for circuit integrity | No |
Material | Plastic |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Other |
Colour | Yellow |
RAL-number | 1018 |
Documents
1 document
Technical Sheet
SELECT AN ACTION