![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/TC/LG-TC1279-107KITA-WEB-R.jpg)
Legrand Fibre Raceway Ceiling Suspension Bracket 100mm
Legrand
Legrand Fibre Raceway Ceiling Suspension Bracket 100mm
REF. TC1279-107KITA
EAN.
9316043236094
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 130 mm |
---|---|
Width | 100 mm |
Height | 100 mm |
Model | Ceiling bracket |
Hinging | No |
Adjustable | Yes |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Other |
Colour | Other |
Documents
1 document
Technical Sheet
SELECT AN ACTION