Acquia Team testing14 Skip to main content
Logo print

Legrand Fibre Raceway Ceiling Suspension Bracket 220mm

Legrand

Legrand Fibre Raceway Ceiling Suspension Bracket 220mm

REF. TC1279-106KITA EAN. 9316043235936
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 400 mm
Width 220 mm
Height 100 mm
Model Ceiling bracket
Hinging No
Adjustable Yes
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Other
Colour Other

Documents

1 document
Technical Sheet
EN-TC1279-106KITA.pdf pdf (0.14 Mo)

5th July 2024.9