![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/TC/LG-TC1279-297AKIT-WEB-R.jpg)
Legrand Fibre Raceway Ceiling Suspension Bracket 300mm
Legrand
Legrand Fibre Raceway Ceiling Suspension Bracket 300mm
REF. TC1279-297AKIT
EAN.
9316043232201
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 325 mm |
---|---|
Width | 300 mm |
Height | 100 mm |
Model | Other |
Load bearing capacity | 800 N |
Hinging | No |
Adjustable | Yes |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Other |
Colour | Other |
Documents
1 document
Technical Sheet
SELECT AN ACTION