![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/TC/LG-TC1279-300A-WEB-R.jpg)
Legrand Fibre Raceway Cross with Cover 300mm x 100mm
Legrand
Legrand Fibre Raceway Cross with Cover 300mm x 100mm
REF. TC1279-300A
EAN.
9316043230771
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 100 mm |
---|---|
Cable tray width | 300 mm |
NATO-mounting holes | No |
Model | Without connector |
Suitable for circuit integrity | No |
Material | Plastic |
Stainless steel, pickled | No |
---|---|
Material quality | Other |
Surface protection | Other |
Colour | Yellow |
RAL-number | 1018 |
Documents
1 document
Technical Sheet
SELECT AN ACTION