![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/TC/LG-TC1279-57D-WEB-R.jpg)
Legrand Fibre Raceway Duct End Support Bracket 100mm x 100mm
Legrand
Legrand Fibre Raceway Duct End Support Bracket 100mm x 100mm
REF. TC1279-57D
EAN.
9316043303505
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 100 mm |
---|---|
Cable tray width | 100 mm |
Suitable for circuit integrity | No |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
---|---|
Surface protection | Untreated |
Colour | Yellow |
RAL-number | 1018 |
Documents
1 document
Technical Sheet
SELECT AN ACTION