![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/TC/LG-TC1279-01A-WEB-R.jpg)
Legrand Fibre Raceway Horizontal Tee with Cover 220mm x 100mm
Legrand
Legrand Fibre Raceway Horizontal Tee with Cover 220mm x 100mm
REF. TC1279-01A
EAN.
9316043172798
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 100 mm |
---|---|
Cable tray width | 220 mm |
Construction type | T-piece horizontal |
NATO-mounting holes | No |
Model | Without connector |
Suitable for circuit integrity | No |
Material | Plastic |
---|---|
Stainless steel, pickled | No |
Colour | Yellow |
RAL-number | 1018 |
Halogen free | Yes |
Documents
1 document
Technical Sheet
SELECT AN ACTION