Acquia Team testing14 Skip to main content
Logo print

Legrand Fibre Raceway Over-The-Top Descending Outlet 50mm x 50mm

Legrand

Legrand Fibre Raceway Over-The-Top Descending Outlet 50mm x 50mm

REF. TC1279-531ASL EAN. 9316043428772
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Change of direction Vertically descending
Angle Other
Construction type Bend rigid
Bend model Smooth bend
With cover Yes
Cable tray height 100 mm
Cable tray width 300 mm
Material thickness 2 mm
Side perforation No
Bottom perforation No
NATO-mounting holes No
Model Without connector
Suitable for circuit integrity No
Material Plastic
Stainless steel, pickled No
Material quality Other
Colour Yellow
RAL-number 1018
Halogen free Yes

Documents

1 document
Technical Sheet
EN-TC1279-531ASL.pdf pdf (0.43 Mo)

5th July 2024.9