Legrand Fibre Raceway Raised Mounting Kit 100mm
Legrand
Legrand Fibre Raceway Raised Mounting Kit 100mm
REF. TC1279-14A
EAN.
9316043172767
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for cable management system width | 100-100 mm |
---|---|
Suitable for cable management system height | 100-100 mm |
Model | Other |
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
Tray mounting | Screwless |
Load bearing capacity | 500 N |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
Surface protection | Other |
Colour | Other |
Documents
1 document
Technical Sheet
SELECT AN ACTION