![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/TC/LG-TC1279-91A-WEB-R.jpg)
Legrand Fibre Raceway Reducer with Cover 100mm x 100mm to 50mm x 50mm
Legrand
Legrand Fibre Raceway Reducer with Cover 100mm x 100mm to 50mm x 50mm
REF. TC1279-91A
EAN.
9316043200743
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 50 mm |
---|---|
Width (big) | 100 mm |
Width (small) | 50 mm |
Construction type | Reducing to the left |
Model | Without connector |
Suitable for circuit integrity | No |
Material | Plastic |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Other |
Colour | Yellow |
RAL-number | 1018 |
Documents
1 document
Technical Sheet
SELECT AN ACTION