Acquia Team testing14 Skip to main content
Logo print

Legrand Fibre Raceway Slotted Coupler 50mm x 50mm

Legrand

Legrand Fibre Raceway Slotted Coupler 50mm x 50mm

REF. TC1279-73 EAN. 9316043179759
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Longitudinal joint
Hinged joint horizontal No
Hinged joint vertical No
Type of connection Snapable
Suitable for wire mesh tray No
Suitable for cable ladder No
Suitable for cable tray Yes
Suitable for cable management system width 50-50 mm
Suitable for cable management system height 50-50 mm
Length 60 mm
Suitable for circuit integrity No
Material Plastic
Stainless steel, pickled No
Material quality Other
Colour Other
RAL-number 1018
Halogen free Yes

Documents

1 document
Technical Sheet
EN-TC1279-73.pdf pdf (0.12 Mo)

5th July 2024.9