Acquia Team testing14 Skip to main content
Logo print

Legrand Fibre Raceway Slotted End Cap 100mm x 100mm

Legrand

Legrand Fibre Raceway Slotted End Cap 100mm x 100mm

REF. TC1279-57 EAN. 9316043175201
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cable tray height 100 mm
Cable tray width 100 mm
Suitable for circuit integrity No
Material Plastic
Material quality Polyvinyl chloride (PVC)
Surface protection Untreated
Colour Other
RAL-number 1018

Documents

1 document
Technical Sheet
EN-TC1279-57.pdf pdf (0.13 Mo)

5th July 2024.9