![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/TC/LG-TC1279-81-WEB-R.jpg)
Legrand Fibre Raceway Solid Duct 50mm x 50mm x 2m Length
Legrand
Legrand Fibre Raceway Solid Duct 50mm x 50mm x 2m Length
REF. TC1279-81
EAN.
9316043179889
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 50 mm |
---|---|
Width | 50 mm |
Material thickness | 2 mm |
Length | 2000 mm |
Working length | 2000 mm |
With cover | No |
Side perforation | No |
Bottom perforation | No |
NATO-mounting holes | No |
Model | Without connector |
---|---|
Type of connector | Other |
Suitable for circuit integrity | No |
Material | Plastic |
Material quality | Other |
Surface protection | Untreated |
Colour | Yellow |
RAL-number | 1018 |
Halogen free | Yes |