Acquia Team testing14 Skip to main content
Logo print

Legrand Fibre Raceway Solid Duct with Cover 100mm x 100mm x 2m Length

Legrand

Legrand Fibre Raceway Solid Duct with Cover 100mm x 100mm x 2m Length

REF. TC1279-23ASN EAN. 9316043239958
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 100 mm
Width 100 mm
Material thickness 3 mm
Length 2000 mm
Working length 2000 mm
With cover Yes
Side perforation No
Bottom perforation No
NATO-mounting holes No
Model Without connector
Type of connector Other
Suitable for circuit integrity No
Material Plastic
Material quality Other
Surface protection Untreated
Colour Yellow
RAL-number 1018
Halogen free Yes

Documents

1 document
Technical Sheet
EN-TC1279-23ASN.pdf pdf (0.12 Mo)

5th July 2024.9