![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand Flush Floor Trunking End Cap 370mm x 65mm
Legrand
Legrand Flush Floor Trunking End Cap 370mm x 65mm
REF. FFO3312
EAN.
5012774586814
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 370 mm |
---|---|
Height | 65 mm |
Suitable for subfloor duct overhead open | No |
Suitable for subfloor duct countersunk (closed) | No |
---|---|
Suitable for subfloor duct overhead closed | Yes |
Levelling range | 0-0 mm |
Documents
1 document
Catalogue page
SELECT AN ACTION