![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Legrand Flush Floor Trunking Spare Connector Set 370mm x 65mm
Legrand
Legrand Flush Floor Trunking Spare Connector Set 370mm x 65mm
REF. FFO330
EAN.
5012774586692
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Duct width | 370 mm |
---|---|
Duct height | 65 mm |
Model | Lip |
Suitable for expansion joint | No |
Material | Steel |
---|---|
Surface protection | Galvanized |
With potential equalization | No |
Documents
1 document
Catalogue page
SELECT AN ACTION