![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-FFRB-WEB-GEN-R.jpg)
Legrand Flush Lid Floor Trunking 90° Riser Bend 300mm x 100mm
Legrand
Legrand Flush Lid Floor Trunking 90° Riser Bend 300mm x 100mm
REF. FFRB124
EAN.
5012774137955
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Change of direction | Vertical |
---|---|
Width | 300 mm |
Height | 100 mm |
Number of compartments | 1 |
Material | Steel |
---|---|
Surface protection | Galvanized |
Suitable for subfloor duct overhead closed | Yes |
Suitable for subfloor duct countersunk (closed) | No |
Documents
1 document
Catalogue page
SELECT AN ACTION