![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-FFEB-WEB-GEN-R.jpg)
Legrand Flush Lid Floor Trunking End Stop 100mm x 50mm
Legrand
Legrand Flush Lid Floor Trunking End Stop 100mm x 50mm
REF. FFEB42
EAN.
5012774137573
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 100 mm |
---|---|
Height | 50 mm |
Suitable for subfloor duct overhead open | No |
Suitable for subfloor duct countersunk (closed) | No |
---|---|
Suitable for subfloor duct overhead closed | Yes |
Levelling range | 0-0 mm |
Documents
1 document
Catalogue page
SELECT AN ACTION