![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/00/004854_pw_92123.jpg)
Legrand Fully Shrouded IP2X Phase Terminal Block Rail Mounting 1 Entry 21 Exit 176mm Black
DISTRIBUTION ACCESSORIES
Legrand
Legrand Fully Shrouded IP2X Phase Terminal Block Rail Mounting 1 Entry 21 Exit 176mm Black
REF. 004856
EAN.
3245060048563
£22.57
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 1 |
---|---|
Nominal current | 90 A |
Connection type | Screwing |
Mounting method | DIN rail |
Number of inputs | 1 |
Number of outputs | 21 |
Suitable for solid conductors | Yes |
Suitable for stranded conductors | Yes |
Suitable for fine strand conductors | Yes |
Suitable for fine strand conductors without cable end sleeve | No |
Suitable for extra fine-strand conductors | No |
Suitable for extra fine-strand conductors without cable end sleeve | No |
Conductor cross section, input | 6-25 mm² |
---|---|
Conductor cross section, output | 1.5-16 mm² |
Contact safe | Yes |
Height | 30 mm |
Width | 176 mm |
Depth | 16 mm |
Degree of protection (IP) | IP2X |
Operating / setting temperature | -5-40 °C |
Storage temperature | -25-70 °C |
Type of distribution blocks | Phase |
Terminals capacity | 1.5-25 mm² |
Label space/information surface | No |
Documents
1 document
Technical Sheet
1 document
Catalogue page
3 documents
Agreement
OC / CB-FR_633370/M3
(0.93 Mo)
Product Environmental Profile
Product Environmental Profile
SELECT AN ACTION