Acquia Team testing14 Skip to main content
Logo print

Legrand IP66 Floor Box with Hinged Lid 170mm

IP66/IK09 Floor Boxes - 4 Modules LG Legrand

Legrand IP66 Floor Box with Hinged Lid 170mm

REF. 088064 EAN. 3414970341419
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cover model Round
Number of inlets 1
Number of device cups 1
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of CEE socket outlets (IEC 60309) 16 A / 400 V / 5P (1, 2, 3, N, PE) 0
Number of CEE socket outlets (IEC 60309) 32 A / 400 V / 5P (1, 2, 3, N, PE) 0
Number of socket outlets British Standard BS1363 0
With cable outlet in cover No
Lockable cover Yes
Housing material Other
Surface protection housing Chromium-plated
Material cover Other
Surface protection cover Other
Surface treatment cover Other
Degree of protection (IP) Other
With opening carpeting No
Depth of flooring recess 0 mm
Protective frame carpeting Yes
Colour Other
Suitable for indoor installation Yes
Suitable for outdoor installation No
Suitable for subfloor duct Yes
Suitable for hollow floor Yes
Suitable for double floor built-in Yes
Suitable for concrete installation Yes
Suitable for floors in computer rooms Yes
Suitable for wet cleaning No
Outer diameter 170 mm
Built-in diameter 152 mm
Min. built-in depth 65 mm
Depth 70 mm
Number of rows 1
Degree of impact strength (IK) IK09
Operating / setting temperature -5-60 °C
Halogen free Yes
Fitted with USB plug No

Documents

2 documents
Instruction manual
LE07367AA-04.pdf pdf (2.77 Mo)
Technical Sheet
F02138EN-05.pdf pdf (3.24 Mo)
4 documents
3D Autocad
3D_LG-088064.stp ifc (29.02 Mo)

5th July 2024.9