![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/042770_pw_93459.jpg)
Legrand Isolating Transformer Single Phase 230/400V 115/230V 40VA
INSTALLATION TRANSFORMERS
Legrand
Legrand Isolating Transformer Single Phase 230/400V 115/230V 40VA
REF. 042785
EAN.
3245060427856
£75.19
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Built as safety transformer | No |
---|---|
Built as isolating transformer | Yes |
Built as energy saving transformer | No |
Primary voltage 1 | 230-230 V |
Primary voltage 2 | 400-400 V |
Secondary voltage 1 | 115-115 V |
Secondary voltage 2 | 230-230 V |
Rated apparent power | 40 VA |
Type of insulation material according to IEC 85 | B |
Short-circuit-proof | No |
---|---|
Relative short circuit voltage | 14.1512534346 % |
Width | 84 mm |
Height | 70 mm |
Depth | 98 mm |
Degree of protection (IP) | IP2X |
Ring core | No |
Suitable for mounting on PCB | No |
Modular version | Yes |
Documents
1 document
Technical guide
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION