Legrand Modular Fuse Carrier 10mm x 38mm 1 Pole 500V AC
Legrand
Legrand Modular Fuse Carrier 10mm x 38mm 1 Pole 500V AC
REF. 005808
EAN.
3245060058081
£9.79
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 500 V |
---|---|
Mounting method | DIN rail |
For fuse size | 10x38 mm |
Number of poles | 1 |
---|---|
Concurrently switching neutral conductor | No |
Degree of protection (IP) | IP20 |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
3D Autocad
1 document
Product Environmental Profile
SELECT AN ACTION